Retaining washer steel galvanised 05592-51-06
- Quick assembly
- Vibration-resistant and tolerance-compensating
- Suitable for all locking pins
Sales unit
€0.27
plus sales tax
Added to your shopping cart
Designation
Retaining washer
Main
material
steel
Surface finish
body
galvanised
UNSPSC Code
31161544
for Art. No.
05592-50
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
not yet identified
~ REACh SVHC 2 name > threshold
lead possible
~ RoHS conformity
yes, exemptions not yet identified
~ TSCA 6(H) conformity
yes
Description
Material
Spring steel
Version
Galvanised.
Note
Retaining washer for fastening the locking pin. This keeps the locking pin joined captively to the cover.
Accessory
Quarter turn latches 05592-50.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.