text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Quarter turn lock
Version 1
long
Main material
zinc
Surface finish body
chromed
H=Height
30
S=Max. wall thickness
18
SW=key width
27
Actuation
square 8 mm
UNSPSC Code
31161544
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Housing and actuator die-cast zinc.
Version
Housing and actuator chrome-plated.
Note
Rating IP65. This is achieved using an additional O-ring underneath the actuator and a flat seal attached to the housing. The quarter-turn lock can be installed pre-assembled.

Please order the required tongue separately. Every tongue can be combined with this housing.

*Dimension A results from the combination of the quarter turn lock and the tongue and is specified with the matching tongues.
Drawing reference
Actuation:
a) square 8 mm
b) slit
c) double lug 3 mm
d) triangle 7 mm
Accessory
Key 05586.
Tongue for steel quarter-turn lock 05569.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought