Quarter turn lock single-key system stainless steel 05594-02-218
- Lock for hatches, control cabinets, steel cabinets or machine doors
- Application sectors: material handling, assembly, logistics, control cabinet construction
- Every tongue can be combined with every housing
- Can be installed pre-assembled, right or left mounting
- Stainless steel 1.4401
Mennyiségi egység
€90.34
hozzáértve Áfa
A Ön kosarába behelyezve
Megnevezés
Forgóretesz
Kivitel 1
generálkulcsos
Alaptest
anyaga
nemesacél
D=átmérő
32
H=Magasság
18
S=Max. falvastagság
8
Acélkulcs
1.4401
Működtetés
L-fogantyú, lezárható
UNSPSC Code
31161544
~ CONFLICT MINERALS 3TG status
not yet identified
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Leírás
Material
Stainless steel 1.4401.
Version
Bright.
Grip polished.
Grip polished.
Note
Quarter-turn lock with L-grip. For right or left mounting with 90° closing. The quarter-turn lock can be installed pre-assembled. Rating IP65.
Please order required tongue version separately. Every tongue can be combined with this housing.
The lockable quarter-turn locks are each supplied with 2 keys. The cylinder locks have a single key system i.e. the same key works in all locks (cylinder lock 1333).
*Dimension A results from the combination of the quarter turn lock and the tongue and is specified with the matching tongues.
Please order required tongue version separately. Every tongue can be combined with this housing.
The lockable quarter-turn locks are each supplied with 2 keys. The cylinder locks have a single key system i.e. the same key works in all locks (cylinder lock 1333).
*Dimension A results from the combination of the quarter turn lock and the tongue and is specified with the matching tongues.
On request
Available for door thickness 20 and 40 mm.
Accessory
Keys for latches and locks 05586.
Tongue for stainless steel quarter-turn lock 05566-07.
Tongue for stainless steel quarter-turn lock 05566-07.
Fontos megjegyzés a CAD modellek letöltéséhez
CAD modelljeink letöltéséhez először be kell jelentkeznie. Ha még nem hozott létre fiókot, kérjük, regisztráljon a "Saját fiók" alatt (a képernyő jobb oldalán), és kövesse az utasításokat.