Quarter turn lock small version stainless steel A4 05566-05-8718
- Lock for hatches, control cabinets, steel cabinets or machine doors
- Application sectors: material handling, assembly, logistics, control cabinet construction
- Water and dust proof to IP 65
- Stainless steel 1.4404, 1.4401, O-ring NBR
- Actuation: 7 mm and 8 mm square, 3 mm and 5 mm double lug, wing grip
Mennyiségi egység
€23.40
hozzáértve Áfa
A Ön kosarába behelyezve
Megnevezés
Forgóretesz
Kivitel 1
kis kivitel
Alaptest
anyaga
nemesacél A4
Komponens
anyaga
nemesacél
D=átmérő
32
H=Magasság
18
S=Max. falvastagság
8
Acélkulcs
1.4404
Működtetés
Háromszög 7 mm
UNSPSC Code
31161544
~ CONFLICT MINERALS 3TG status
not yet identified
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Leírás
Material
Housing and fastening nut, stainless steel 1.4404.
Actuator 1.4401.
O-ring NBR.
Version
Bright.
Note
The quarter turn lock can be installed pre-assembled.
For right or left use.
Water and dust protected acc. to IP65 to DIN EN 60529.
Please order required tongue version separately. Every tongue can be combined with every housing.
*Dimension A results from the combination of the quarter turn lock and the tongue and is specified with the matching tongues.
For right or left use.
Water and dust protected acc. to IP65 to DIN EN 60529.
Please order required tongue version separately. Every tongue can be combined with every housing.
*Dimension A results from the combination of the quarter turn lock and the tongue and is specified with the matching tongues.
Drawing reference
Actuation:
a) square 7 mm
b) square 8 mm
c) double lug 3 mm
d) double lug 5 mm
e) T-grip
f) triangle 7 mm
1) O-ring
a) square 7 mm
b) square 8 mm
c) double lug 3 mm
d) double lug 5 mm
e) T-grip
f) triangle 7 mm
1) O-ring
Accessory
Key 05586.
Tongue for stainless steel quarter-turn lock 05566-07.
Tongue for stainless steel quarter-turn lock 05566-07.
Fontos megjegyzés a CAD modellek letöltéséhez
CAD modelljeink letöltéséhez először be kell jelentkeznie. Ha még nem hozott létre fiókot, kérjük, regisztráljon a "Saját fiók" alatt (a képernyő jobb oldalán), és kövesse az utasításokat.