Quarter turn lock small version stainless steel A4 05566-03-0018
- Lock for hatches, control cabinets, steel cabinets or machine doors
- Application sectors: material handling, assembly, logistics, control cabinet construction
- Water and dust proof to IP 65
- Stainless steel 1.4404
- Actuation: 7 mm and 8 mm square, 3 mm and 5 mm double lug, wing grip
Sales unit
€23.51
plus sales tax
Added to your shopping cart
Designation
Quarter turn lock
Version 1
small version
Main
material
stainless steel A4
D=diameter
28
H=Height
18
S=Max. wall thickness
8
Actuation
wing grip
Steel code
1.4404
~ CONFLICT MINERALS 3TG status
not yet identified
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Housing, stainless steel 1.4404.
Actuation and fastening nut, stainless steel 1.4404.
Version
Bright.
Note
The quarter turn lock can be installed pre-assembled. For right or left use. Water and dust protected acc. to IP65 from DIN EN 60529.
Please order required tongue version separately. Every tongue can be combined with every housing.
*Dimension A results from the combination of the quarter turn lock and the tongue and is specified with the matching tongues.
Please order required tongue version separately. Every tongue can be combined with every housing.
*Dimension A results from the combination of the quarter turn lock and the tongue and is specified with the matching tongues.
Drawing reference
Actuation:
a) square 7 mm
b) square 8 mm
c) double lug 3 mm
d) double lug 5 mm
e) T-grip
f) triangle 7 mm
1) O-ring
2) flat seal
a) square 7 mm
b) square 8 mm
c) double lug 3 mm
d) double lug 5 mm
e) T-grip
f) triangle 7 mm
1) O-ring
2) flat seal
Accessory
Key 05586.
Tongue for stainless steel quarter-turn lock 05566-07.
Tongue for stainless steel quarter-turn lock 05566-07.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.