Quarter turn lock zinc chromed 05564-1195
- Lock for hatches, control cabinets, steel cabinets or machine doors
- Can be installed pre-assembled, right or left mounting
- The key can be removed in both positions (open and closed)
- Application sectors: material handling, assembly, logistics, control cabinet construction
Sales unit
€7.32
plus sales tax
Added to your shopping cart
Designation
Quarter turn lock
Main
material
zinc
Main
colour
chromed
A=Tongue spacing
19,5
H=Height
13,5
Actuation
key
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6c
~ TSCA 6(H) conformity
yes
Description
Material
Housing and actuator die-cast zinc.
Nut brass.
Tongue steel.
Key nickel silver.
Nut brass.
Tongue steel.
Key nickel silver.
Version
Housing and actuator trivalent passivated.
Nut and tongue galvanised.
Nut and tongue galvanised.
Note
Lockable quarter-turn lock, right or left mounting with 90° closing. The quarter-turn lock can be installed pre-assembled.
These lockable quarter-turn locks are supplied with 2 keys. The key can be removed in both positions (open and closed). The cylinder locks have a single-key system i.e. the same key works in all locks (lock type 2233).
These lockable quarter-turn locks are supplied with 2 keys. The key can be removed in both positions (open and closed). The cylinder locks have a single-key system i.e. the same key works in all locks (lock type 2233).
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.