text.skipToContent text.skipToNavigation
EN
Choose your language
Megnevezés
Forgóretesz
Kivitel 1
Fire services
DIN
DIN 14925
Alaptest anyaga
horgany
Surface finish body
chromed
D=átmérő
45
H=Magasság
26,1
S=Max. falvastagság
4
SW=kulcsnyílás
42
Actuation
Fire service lock DIN 14925
H1
35,6
H2
3
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Actuator and housing die-cast zinc.
Nut steel.
Version
Actuator and housing chrome-plated.
Nut galvanised.
Note
Quarter-turn lock for use in the fire service.
Door thicknesses of 0 to 4 mm.
Right or left mounting with 90° closing.

Please order required tongue version separately.

*Dimension A results from the combination of the quarter turn lock and the tongue and is specified with the matching tongues.
Method of operation
The lock can only be opened by specialists. The lever blade of a DIN 14924 fireman's axe or a DIN 3223 hydrant key A or B as well as a DIN 14822-1 coupling spanner BC can be used as keys.
Accessory
Tongue steel 05570 or stainless steel 05578-12 without stop.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought