Rotary latch with rotary knob, flat stainless steel 05591-15162
- Locking element for connecting two separate plates
- Ideal where space is restricted
- Click signal when locked
- Form A mounting option: for plate thickness 6 or 12 mm
- Fastening screws included
Sales unit
41,92 €
plus sales tax
Added to your shopping cart
Megnevezés
Forgó szorítócsap
Kivitel 1
forgófejjel, lapos
Kivitel 2
csap nemesacél
Alaptest
anyaga
nemesacél
Komponens
anyaga
nemesacél
D=diameter
5
L=Length
15,5
Clamping
force
N
60
D1
14
D2
25
D3
20
D4
21
D5
14
D6
26
D7
4,4
D8
2,4
H
11,5
H1
6,5
Holding
force
N
60
Kihúzóerő F
kN
1,2
M
M2x3
Nyíróerő
kN
1,8
T
6
T1
6-10
Temperature
resistance
≤180 °C
UNSPSC Code
31161544
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Housing stainless steel.
Pin stainless steel.
Pin stainless steel.
Knob stainless steel.
Pin stainless steel.
Pin stainless steel.
Knob stainless steel.
Version
Housing bright.
Pin bright.
Pin bright.
Knob stainless steel, bright.
Pin bright.
Pin bright.
Knob stainless steel, bright.
Note
M2 or M3 fastening screws are supplied.
Mounting option 1 for plate thickness 6 or 12 mm.
Mounting option 2 for plate thickness 12 to 20 mm.
A gap of more than 0.1 mm appears between the plates if the retaining force is exceeded.
Mounting option 1 for plate thickness 6 or 12 mm.
Mounting option 2 for plate thickness 12 to 20 mm.
A gap of more than 0.1 mm appears between the plates if the retaining force is exceeded.
Drawing reference
1) plate
Accessory
Clamping plates 05592
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.