Compression latch zinc chromed 05574-88351
- Application sectors: material handling, assembly, logistics, control cabinet construction
- Compression 6 mm
- Vibration/jolt resistant
- Water and dust proof to IP 65
Sales unit
€13.42
plus sales tax
Added to your shopping cart
Designation
Compression latch
Main
material
zinc
Surface finish
body
chromed
H=Height
35,5
S=Max. wall thickness
16
SW=key width
27
Actuation
triangle 8 mm
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Housing, actuator and nut die-cast zinc.
Flat seal CR.
Flat seal CR.
Version
Housing and actuator trivalent passivated.
Nut galvanised.
Nut galvanised.
Note
Compression quarter-turn locks are primarily used for doors and housings that require a higher pressure force on the seal. For right or left use. The locking process is always clockwise. The quarter-turn lock can be installed pre-assembled. Vibration-resistant thanks to spring-loaded detent mechanism in the ”locked” end position. Tested according to DIN EN 60068-2-64 (vibration) and DIN EN 60068-2-27 (shock), test standard 61373. Vibration-proof as per the requirements for rail applications category 1, class B (=highest requirement).
Water and dustproof as per IP65.
Please order required tongue version separately. Every tongue can be combined with every housing.
*Dimension A results from the combination of the quarter turn lock and the tongue and is specified with the matching tongues.
Water and dustproof as per IP65.
Please order required tongue version separately. Every tongue can be combined with every housing.
*Dimension A results from the combination of the quarter turn lock and the tongue and is specified with the matching tongues.
Functions
Turning the actuator clockwise rotates the tongue 90° and brings it into the closed position. A further 90° rotation pulls the tongue in, increasing the pressure on the frame. The axial travel is 6 mm. With marking on housing for ”locked” position.
Drawing reference
Actuation:
a) square 8 mm
b) double lug 3 mm
c) double lug 5 mm
d) triangle 8 mm
a) square 8 mm
b) double lug 3 mm
c) double lug 5 mm
d) triangle 8 mm
Accessory
Key 05586.
Tongue for steel quarter-turn lock without stop 05570
Tongue for steel quarter-turn lock without stop 05570
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.