text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Push-pull clamp
Version 1
Standard
Version 2
without mounting bracket
Main material
steel
Surface finish body
galvanised and passivated
Component material
plastic
Component colour
red
F2=Retaining force N
5500
L=Length
158,5
B3
25,6
C1
12
Clamping force F1 N
1500
D1
13
D2
24
H
120,5
Hand force FH N
140
L1
60
L2
20
L3
30
L4
40
M
M8x40
M1
M20x1,5
Opening angle of handle
185°
R
108,5
Travel S
38
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Trivalent passivated.
Connecting rod, guide body and thrust screw phosphated.
Plastic grip oil-resistant.
Note
As the push-pull toggle clamps lock in open and closed handle positions, they can be used to clamp when pushing or pulling.
The fastening nut supplied allows the clamps to be mounted in any desired position.
Accessory
05885-01
05887-01
05280
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought