text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Push-pull clamp
Version 1
heavy-duty version
Main material
steel
Surface finish body
phosphated
Component material
plastic
Component colour
green
A
254
A1
10
A2
70
A3
70
B
85
B1
57
C1
50
C2
28
Clamping force F1 N
7000
D
10,3
D1
30
Grip
fixed grip
H
127
Hand force FH N
200
L
390
L1
136
L2
60
M
M16
Opening angle of handle
185°
R
245
Retaining force F2 N
50000
Travel S
100
UNSPSC Code
31162800
hole arrangement
1
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Body and handle ductile iron (SG iron)
Version
Phosphated, plastic handle oil-resistant
Note
The clamps lock in the open and closed handle positions. They can be used for thrust or tension clamping.
These clamps also have travel limitation for advance and retraction.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought