Push-pull clamp heavy-duty version steel phosphated 05840-25001
- Toggle clamps and power clamps are used in assembly and workholding fixtures
- Application sectors: machine construction, welding technology, metal processing, woodworking, plastics industry
- Locking in both closed and open positions
- Used for thrust and traction
- Travel limit as safety function
Sales unit
€108.70
plus sales tax
Added to your shopping cart
Designation
Push-pull clamp
Version 1
heavy-duty version
Main
material
steel
Surface finish
body
phosphated
Component
material
plastic
Component
colour
green
A
197
A1
11
A2
45
A3
45
B
82
B1
54
C1
41
C2
22
Clamping
force
F1 N
5000
D
10,3
D1
25
Grip
fixed grip
H
108
Hand
force
FH N
170
L
300
L1
103
L2
60
M
M12
Opening
angle of
handle
185°
R
200
Retaining
force
F2 N
25000
Travel
S
75
UNSPSC Code
31162800
hole
arrangement
1
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel.
Body and handle ductile iron (SG iron)
Body and handle ductile iron (SG iron)
Version
Phosphated, plastic handle oil-resistant
Note
The clamps lock in the open and closed handle positions. They can be used for thrust or tension clamping.
These clamps also have travel limitation for advance and retraction.
These clamps also have travel limitation for advance and retraction.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.