Swing clamp pneumatic aluminium black anodised 05610-1251
- Automatable
- Universal fastening possibilities
- Magnetic piston for end position feedback
- Swivels to right and left
Sales unit
€274.51
plus sales tax
Added to your shopping cart
Megnevezés
Lengőszorító
Kivitel 1
pneumatikus
Kivitel 2
jobbra lengő
Form
C
Alaptest
anyaga
alumínium
Alaptest
felülete
eloxált
Alaptest
színe
fekete
Komponens
anyaga
nemesacél
B=Szélesség
35
H=Magasság
83
L=Hossz
55
A
50
A1
7,5
A2
15
A3
40
A4
20
A5
17
D
14
D1
M8
D2
6,5
D3
M8
D4
M5
D5
8,5
F1
N
170
H1
125
H2
78
H3
17
H4
44,5
H5
32
S1
15
S2
12
Size
25
T
5
T1
20
Travel
S
27
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Body aluminium.
Double-acting piston rod stainless steel.
Double-acting piston rod stainless steel.
Version
Body black anodised.
Note
Swing clamps are used where low clamping forces suffice or if the clamping point must be free in order to place and remove the workpiece. The block design of the housing offers universal fastening possibilities. The magnetic piston is designed to accommodate end position feedback.
Including screw and spring washer for fastening the clamping arms available as accessories.
The swing clamp must not be constrained in its swinging action.
F1 = at 6 bar max. permitted operating pressure.
Including screw and spring washer for fastening the clamping arms available as accessories.
The swing clamp must not be constrained in its swinging action.
F1 = at 6 bar max. permitted operating pressure.
On request
Proximitiy switch.
Accessory
- Clamping arm 05620
- Adapter 05625
- Adapter 05625
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.