Swing clamp pneumatic aluminium black anodised 05610-05-116
- Automatable
- Universal fastening possibilities
- Swivels to right and left
- Double-acting
Sales unit
€258.55
plus sales tax
Added to your shopping cart
Designation
Swing clamp
Version 1
pneumatic
Version 2
screw-on
Form definition
swivel to the right
Main
material
aluminium
Surface finish
body
anodised
Main
colour
black
Component
material
steel
Surface finish
component
hard chromed
D1=Thread
M30x1,5
D3=Thread
M5
D4=Thread
M5
D=diameter
27,5
H=Height
75
A
41
A1
26
D2
8
F1
N
90
H1
108,5
H2
70
H3
48
H4
2
H5
16
S1
9
S2
8,5
Size
16
Travel
S
17,5
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Body aluminium.
Piston steel.
Piston steel.
Version
Body black anodised.
Piston hard chrome-plated
Piston hard chrome-plated
Note
Screw-in pneumatic swing clamps find use where low clamping forces suffice and where the clamping point has to be cleared to enable placing or removing the workpiece.
The design enables space saving installation. The screw-in bolt can be used to adjust the height of the swing clamp. The clamp is suitable for a sunken mounting in a fixture.
Due to the double-acting function of the clamp, pressure is used to move the piston downwards and upwards.
The total travel of the swing clamp consists of the swing travel and the clamping travel. At the start of the clamping process, the clamping arm performs a 90° swing movement. When this movement is completed, the linear down clamping travel is carried out. The workpiece must only be clamped using the clamping travel.
The swing clamp must not be constrained in its swinging action. F1 = at 6 bar max. permitted operating pressure.
The screw-in swing clamp can be fastened using a DIN 70852 slotted round nut (07590-05) or a threaded flange (05610-20).
The swing clamp must only be operated using lubricated air.
Including screw and lock washer for fastening the clamping arms which are available as accessories.
Clamping arm, slotted round nut and threaded flange are not supplied.
The design enables space saving installation. The screw-in bolt can be used to adjust the height of the swing clamp. The clamp is suitable for a sunken mounting in a fixture.
Due to the double-acting function of the clamp, pressure is used to move the piston downwards and upwards.
The total travel of the swing clamp consists of the swing travel and the clamping travel. At the start of the clamping process, the clamping arm performs a 90° swing movement. When this movement is completed, the linear down clamping travel is carried out. The workpiece must only be clamped using the clamping travel.
The swing clamp must not be constrained in its swinging action. F1 = at 6 bar max. permitted operating pressure.
The screw-in swing clamp can be fastened using a DIN 70852 slotted round nut (07590-05) or a threaded flange (05610-20).
The swing clamp must only be operated using lubricated air.
Including screw and lock washer for fastening the clamping arms which are available as accessories.
Clamping arm, slotted round nut and threaded flange are not supplied.
Drawing reference
1) Clamping
2) Releasing
3) Swing travel
4) Clamping travel
5) Relaxed
6) Tensioned
7) Left swinging
8) Right swinging
2) Releasing
3) Swing travel
4) Clamping travel
5) Relaxed
6) Tensioned
7) Left swinging
8) Right swinging
Accessory
05620 Clamping arm for swing clamp.
07590-05 DIN 70852 slotted round nut.
05610-20 threaded flange.
07590-05 DIN 70852 slotted round nut.
05610-20 threaded flange.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.