Swing clamp pneumatic aluminium silver 05626-13210
- Automatable
- Magnetic piston for end position feedback
- Swivels to right and left
- Double-acting
Sales unit
€263.87
plus sales tax
Added to your shopping cart
Designation
Swing clamp
Version 1
pneumatic
Version 2
swivel to the right
Form
B
Main
material
aluminium
Main
colour
silver
Component
material
steel
Surface finish
component
hard chromed
B=Width
4,5
D3=Thread
M10x1,5
H=Height
113,5
L=Length
45
A
45
B1
max.
13,9
B1
min.
13,8
B2
5,5
B3
9
D
max.
30
D
min.
29,92
D1
16
D2
G1/8
F1
N
422
H1
80
H2
20
H3
25
H4
3
H5
5,5
H6
6,5
L1
34
L2
16,5
S1
15
S2
10
Size
32
Travel
S
25
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Body aluminium.
Piston steel.
Piston steel.
Version
Body silver anodised.
Piston hard chrome-plated
Piston hard chrome-plated
Note
Pneumatic swing clamps find use where low clamping forces suffice and where the clamping point has to be cleared to enable placing or removing the workpiece.
Due to the double-acting function of the clamp, pressure is used to move the piston downwards and upwards.
The total travel of the swing clamp consists of the swing travel and the clamping travel. At the start of the clamping process, the clamping arm performs a 90° swing movement. When this movement is completed, the linear down clamping travel is carried out. The workpiece must only be clamped using the clamping travel.
The magnetic piston is prepared for electronic end-position feedback. The swing clamp must not be constrained in its swinging action. F1 = at 6 bar max. permitted operating pressure.
The swing clamp must only be operated using lubricated air.
The clamping arm is not supplied.
Due to the double-acting function of the clamp, pressure is used to move the piston downwards and upwards.
The total travel of the swing clamp consists of the swing travel and the clamping travel. At the start of the clamping process, the clamping arm performs a 90° swing movement. When this movement is completed, the linear down clamping travel is carried out. The workpiece must only be clamped using the clamping travel.
The magnetic piston is prepared for electronic end-position feedback. The swing clamp must not be constrained in its swinging action. F1 = at 6 bar max. permitted operating pressure.
The swing clamp must only be operated using lubricated air.
The clamping arm is not supplied.
On request
Proximitiy switch.
Drawing reference
1) Clamping
2) Releasing
3) Swing travel
4) Clamping travel
5) Relaxed
6) Tensioned
7) Left swinging
8) Right swinging
2) Releasing
3) Swing travel
4) Clamping travel
5) Relaxed
6) Tensioned
7) Left swinging
8) Right swinging
Accessory
05626-05 Clamping arm for swing clamp.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.