Push-pull clamp pneumatic clamp square malleable iron 05340-07
- Pneumatic clamps are used as assembly and workholding fixtures
- Double-acting without end position damping
- Automatable
- Application sectors: machine construction, metal processing, woodworking, plastics industry
Sales unit
€670.66
plus sales tax
Added to your shopping cart
Designation
Push-pull clamp pneumatic clamp
Version 1
square
Form
B
Form definition
bracket long
Main
material
malleable iron
Component
material
QT steel
A
22
B
105
D
11
E
50
F1
kN
25
F2
kN
10
F3
kN
1,8
G
57
H
59
H1
128
H2
29
I
M12
K
45
L
70
L1
max.
50
L1
min.
30
N
114
R
G1/4
T
422
Travel
S
38
UNSPSC Code
31162800
V
93
VL
4,5
W
20
X
63
suitable
thrust screws
M12x50
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Base malleable iron.
Levers and push-rod carbon steel.
Levers and push-rod carbon steel.
Version
Body painted.
Bracket, levers and push-rod trivalent passivated.
Bracket, levers and push-rod trivalent passivated.
Note
The pneumatic clamp can be used as a push and pull clamp. The heavy-duty design and the dual-acting FESTO pneumatic cylinder guarantee a long life.
A tempered and trivalent passivated thrust screw with protective cap is also supplied.
VL = compressed air consumption per complete cycle in dm³ at 6 bar.
A tempered and trivalent passivated thrust screw with protective cap is also supplied.
VL = compressed air consumption per complete cycle in dm³ at 6 bar.
Attention
The forces F1 specified in the table are holding forces
F2 are clamping forces.
F2 are clamping forces.
Drawing reference
Y = cylinder travel
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.