text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Push-pull clamp pneumatic clamp
Version 1
square
Form
A
Form definition
bracket short
Main material
malleable iron
Component material
QT steel
A
12
B
72
D
6,5
E
30
F1 kN
4
F2 kN
2,5
F3 kN
0,75
G
41
H
33
H1
72
H2
22
I
M8
K
28
L
41
L1 max.
35
L1 min.
21,5
N
73,5
R
G1/8
T
232
Travel S
20
UNSPSC Code
31162800
V
83
VL
0,8
W
16
X
40
suitable thrust screws
M8x35
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Base malleable iron.
Levers and push-rod carbon steel.
Version
Body painted.
Bracket, levers and push-rod trivalent passivated.
Note
The pneumatic clamp can be used as a push and pull clamp. The heavy-duty design and the dual-acting FESTO pneumatic cylinder guarantee a long life.
A tempered and trivalent passivated thrust screw with protective cap is also supplied.

VL = compressed air consumption per complete cycle in dm³ at 6 bar.
Attention
The forces F1 specified in the table are holding forces
F2 are clamping forces.
Drawing reference
Y = cylinder travel
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought