Mini clamp aluminium 05652-084112
- Pneumatic or manual control
- Self-locking prevents the clamping arm opening autonomously.
- For tight spaces
- Toggle clamps and power clamps are used in assembly and workholding fixtures
- Application sectors: machine construction, welding technology, metal processing, woodworking, plastics industry
Sales unit
€445.82
plus sales tax
Added to your shopping cart
Designation
Mini clamp
Form
A
Main
material
aluminium
Component
material
steel
B1
26
B10
2,5
B11
5
B12
7
B13
12
B14
2
B15
28
B16
6
B17
36
B2
32
B4
15
B5
50
B6
14
B7
18
B8
12
D1
M5
D2
5,5
D3
4
D4
20
D5
9
L1
123
L10
10
L11
50
L12
57
L14
12
L2
96
L3
27,5
L4
20
L5
7,5
L6
10
L8
5
L9
16
Max pressure
bar with
oil-free air
6
Operating pressure
bar with
oil-free air
5
R
135
Retaining
torque
Nm
25
Size
2
Tightening torque
Nm
at 5 bar
8
UNSPSC Code
31162800
manual operated
right
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
not yet identified
~ REACh SVHC 2 name > threshold
lead possible
~ RoHS conformity
yes, exemptions not yet identified
~ TSCA 6(H) conformity
yes
Description
Material
Casing high-tensile aluminium.
Clamping arm steel.
Clamping arm steel.
Version
Clamping arm black oxidised.
Note
The mini clamp is characterised by its small size, positioning accuracy of the clamping arm, and lightweight construction. Mini clamps are fully self-locking. The clamping force is guaranteed even when the pressure is removed through the over dead-centre position of the toggle lever on the clamping arm. The permanent lubrication and special bearing bushings make the mini clamps maintenance-free. They can be operated using dry, oil-free air.
The manual closing and locking using the hand lever.
Pneumatic opening and closing.
Attention: A 5/3-way valve is required, middle position vented.
The manual closing and locking using the hand lever.
Pneumatic opening and closing.
Attention: A 5/3-way valve is required, middle position vented.
On request
Clamping arm without holes.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.