text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Clamping arm
Version 1
for swing clamp
Main material
aluminium
B=Width
12
H=Height
12
L=Length
51
A
41
A1
4
D
8
D1
5,5
D2
9
D3
M4
Size
16
T
4
T1
5
UNSPSC Code
31161508
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
High-strength aluminium alloy
Version
Coated with hart-coat®
Note
Hard wearing surface, repels welding particles.
Suitable for pneumatic swing clamp 05610, in respective sizes.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought