Swing screw steel 05660-08050
- Quick lock for hatches, lids and hoods
- Circlips included
Sales unit
€7.59
plus sales tax
Added to your shopping cart
Designation
Swing screw
Main
material
steel
Component
material
thermoplastic
D=Thread
M8
D1
8
D2
18
D3
40
D4
16
H
24
H1
13
H2
1,6
L
30
L1
25
L2
max.
40,4
L2
min.
26,4
S
9
UNSPSC Code
31161508
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Star grip thermoplastic.
Bush steel.
Washer steel 140 HV.
Eye bolt steel grade 8.8.
Hinge pin steel 1.1181.
Bush steel.
Washer steel 140 HV.
Eye bolt steel grade 8.8.
Hinge pin steel 1.1181.
Version
Star grip black.
Bush trivalent blue passivated
Washer bright.
Eye bolt black oxidised.
Hinge pins tempered, ground and bright.
Bush trivalent blue passivated
Washer bright.
Eye bolt black oxidised.
Hinge pins tempered, ground and bright.
Note
The swing screws are supplied unassembled.
Suitable circlips are enclosed.
Suitable circlips are enclosed.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.