text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Snap lock
Form
A
Main material
aluminium
Main colour
black
BN=For slot
8/10
Actuation
double lug 5 mm
UNSPSC Code
31161544
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Die cast aluminium.
End caps plastic.
Version
Black or alu-tone powder coated.
End caps black or alu-tone.
Note
For the simple and safe locking of doors and hatches. Installed from the front without mechanical processing using M6 cylinder-head or cheese-head screws. Secured to prevent removal when locked.

The key-operated version is supplied with 2 keys. The key can be removed in both positions (open and closed). The locks are keyed alike, i.e. they can all be opened using the same key (euro key 5333).

The double-lug version is supplied with a double lug key.
Drawing reference
Actuation:
a) single-key system
b) square 8 mm
c) double lug 5 mm
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought