{"product":{"productId":"agid.36889","price":2.5,"name":"Latches, steel or stainless steel, with wide draw bail for up to 2000N, fastening holes concealed"},"currency":"EUR"}
Material
Steel or stainless steel 1.4301.
Version
Steel zinc-plated.
Stainless steel electropolished.
Stainless steel electropolished.
Show more
Show less
Latches, steel or stainless steel, with wide draw bail for up to 2000N, fastening holes concealed, style A
from
€2.50
plus sales tax
plus shipping costs
Latches, steel or stainless steel, with wide draw bail for up to 2000N, fastening holes concealed, style B
from
€4.32
plus sales tax
plus shipping costs
Description
Material
Steel or stainless steel 1.4301.
Version
Steel zinc-plated.
Stainless steel electropolished.
Stainless steel electropolished.
Note
Latches with draw bail for securely closing and locking hatches, container lids, machine panelling and the like. The toggle system makes them vibration proof.
The fastening force is applied by traction on a draw bail.
Latches can be secured against unintentional opening or sealed through the hole D2.
The latches can be screwed on or riveted.
Please order catch plate separately.
The holding force F1 refers to the latch, not the catch plate.
The fastening force is applied by traction on a draw bail.
Latches can be secured against unintentional opening or sealed through the hole D2.
The latches can be screwed on or riveted.
Please order catch plate separately.
The holding force F1 refers to the latch, not the catch plate.
Accessory
Catch plate 05538.