Latch with spring clip steel galvanised, thick-coat passivated and sealed with Top Coat 05526-1550911
- Simple locking mechanism for covers, claddings and containers
- Application sectors: machine and plant construction, container construction
- Vibration-proof through exceeding dead centre point
- Latches can be screwed on or riveted
- Material: steel or 1.4301 stainless steel
Sales unit
€3.80
plus sales tax
Added to your shopping cart
Designation
Latch
Version 1
with spring clip
Version 2
fastening holes visible
Form
A
Product type
standard
Main
material
steel
Surface finish
body
galvanised, thick-coat passivated and sealed with Top Coat
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel or stainless steel 1.4301.
Version
Galvanised, thick-film passivated and sealed with Top Coat.
Stainless steel bright.
Stainless steel bright.
Note
Latches with spring clips for securing and locking hatches, container lids, machine cladding etc. By exceeding the dead centre they resist vibration.
The locking force is applied by tensioning a spring clip.
The latches can be screwed down or riveted. We recommend using countersunk screws for fastening the components.
Order catch plates separately.
The locking force is applied by tensioning a spring clip.
The latches can be screwed down or riveted. We recommend using countersunk screws for fastening the components.
Order catch plates separately.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.