text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Emergency opener
Main material
plastic
Main colour
black
Component material
plastic
Component colour
red
BN=For slot
8/10
Actuation
push button
H max.
80
H min.
60
P
60-80
UNSPSC Code
31161544
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Body plastic PA 6, fibreglass reinforced.
Push button plastic PA 6, fibreglass reinforced.
Release catch steel.
Version
Body black.
Push button red.
Release catch galvanised.
Note
Rear-side emergency release for slam latches. Installation with two socket head screws (preferably DIN 912 M6x12), no machining required. Suitable for all slam latches.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought