text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Tongue
Version 1
with stop
Version 2
offset downwards
Main material
stainless steel
Surface finish body
bright
A by H=18
24
A by H=24
30
B=Width
19,5
L=tongue length
45
B1
8,1
Suitable for
05587, 05588, 05589, 05593, 05594, 05595
Suitable for
K1106, K1107, K1108, K1109, K1110, K1111
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Stainless steel 1.4301.

Version
Bright.
Note
*Dimension A in mm by housing lengths H=18 mm, H=24 mm.
The housing length H by swivel grips comprises of the swivel grip and adapter, or swivel grip and bar lock.
Drawing reference
1) Quarter-turn lock
2) Swivel grip
Accessory
Quarter-turn lock, stainless steel 05587.
Lockable quarter-turn lock, stainless steel 05588.
Quarter-turn lock, stainless steel with wing grip 05589.
Quarter-turn lock, stainless steel with T-grip 05593.
Quarter-turn lock, stainless steel with L-grip 05594.
Quarter-turn lock, stainless steel for sterile areas 05595.
Swivel grip 05600-01.
Swivel grip 05600-02.
Swivel grip 05600-03.
Swivel grip 05600-04.
Swivel grip 05600-05.
Swivel grip 05600-06.

In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought