text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Tongue
Version 1
with stop
Version 2
offset upwards
Main material
stainless steel
Surface finish body
bright
A by H=18
16
A by H=30
28
A by H=36
34
A by H=50
48
A by H=60
58
A with H=40
38
B=Width
19
L=tongue length
45
B1
8,1
Steel code
1.4301
Suitable for
05566-03, 05566-04, 05566-05, 05566-06, 05571-02, 05578-02, 05593-01,05594-02, 05595-01, 05595-02, 05595-04
Suitable for
K1339, K1350, K1351, K1352, K1353, K1354, K1355, K1356 K1358, K1359,K1452
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Stainless steel 1.4301.

Version
Bright.
Note
*By housing lengths H=18 mm, H=30 mm, H=36 mm, H=40 mm, H=50 mm and H=60 mm, dimension A in mm.
Accessory
Quarter-turn locks, stainless steel, small version 05566-03.
Quarter-turn locks, stainless steel, long version 05566-04.
Quarter-turn locks, stainless steel, small version 05566-05.
Quarter-turn locks lockable, stainless steel 05566-06.
Quarter-turn lock stainless steel with wing grip 05571-02.
Quarter-turn security locks, stainless steel 05578-02.
Quarter-turn locks, stainless steel with T-grip 05593-01.
Quarter-turn locks, stainless steel with T-grip in Hygienic DESIGN 05593-04.
Quarter-turn locks, stainless steel with L-grip 05594-02.
Quarter-turn locks, stainless steel in Hygienic DESIGN 05595-01.
Quarter-turn locks, stainless steel in Hygienic DESIGN 05595-02.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak