Stop spindle steel 03086-110
- End stop for workpieces and parts
- End stop adjustable using the thread
- Hardened ball surface
Sales unit
€28.58
plus sales tax
Added to your shopping cart
Designation
Stop spindle
Main
material
steel
D=Thread
M10
SW=key width
11
A
85
D1
8
L
17
L1
2
N
7
R
5
T
11
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel.
Version
Black oxidised. Domed head hardened.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.