text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Stop spindle
Main material
steel
D=Thread
M8
SW=key width
10
A
65
D1
6
L
14
L1
1,5
N
6
R
3,75
T
10
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Black oxidised. Domed head hardened.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought