text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Stop screw
Form
A
Main material
steel
D=Thread
M12
L=thread length
70
K
7
Kind of fastening
external thread
SW
19
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel grade 10.9
(M3 8.8)
Version
Stop screw black oxidised.
Nut galvanised.
Note
Size M3 stop screw only available in grade 8.8.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought