Spring sleeve point steel 03078-213016
- Indexing and positioning element
- Application sectors: machine and plant construction, trade, domestic
- Universally applicable
Sales unit
€0.39
plus sales tax
Added to your shopping cart
Designation
Spring sleeve
Version 1
point
Version 2
no collar
Form
B
Main
material
steel
Component
material
stainless steel
L=Length
16
D1
3
L by F1
13
L by F2
10,7
L2
8,5
Spring
strength
standard
Spring force
final pressure
F2 approx. N
8,4
Spring force
initial pressure
F1 approx. N
4,8
Spring stiffness
N/mm
1,6
UNSPSC Code
31161704
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Sleeve, steel or 1.4303 stainless steel.
Spring, 1.4310 stainless steel wire.
Version
Sleeve, steel nickel-plated, stainless steel bright.
Spring, bright.
Spring, bright.
Note
Spring sleeves are mainly used as indexing and positioning elements.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.