text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Spring plunger
Version 1
with status sensor
Version 2
normally open
Main material
steel
Surface finish body
black oxidised
Component material
pin steel
D=Thread
M8
H=Stroke
2
L1= length
3
L=Length
29
P=cable length
2000
D1
4
Packaging unit
1
Spring strength
standard
Spring force final pressure F2 approx. N
30
Spring force initial pressure F1 approx. N
15
carrier form
proximity switch
pin form
thrust pin
~ CONFLICT MINERALS 3TG status
3TG possibly contained
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
not yet identified
~ REACh SVHC 2 name > threshold
lead possible
~ RoHS conformity
yes, exemptions not yet identified
~ TSCA 6(H) conformity
yes

Description

Product description
In addition to their mechanical function as an indexing and positioning element, spring plungers with status sensor are used to detect whether a component is in the desired position or not.
The sensor recognises whether the thrust pin is retracted or extended and enables this status information to be electronically processed.
Material
Sleeve, thrust pin and spring, steel.
Status sensor stainless steel.
Version
Black oxidised.
Thrust pin hardened.
Note
The status sensor activates at a travel of H.
Technical Data
Inductive sensor:
Output rely: PNP normally open (NO) or normally closed (NC)
Operating voltage: 10 – 30 V DC
Operating current: <200 mA
Switch gap: 0.8 mm
Switching frequency: 2000 Hz
Short-circuit proof: yes
Reverse polarity protected: yes
IP rating: IP 67
Connection type: 2 m PVC cable
Approval: CE
Application
Spring plungers with status sensor enable status-dependent process control. It can be ensured that a workpiece or moving component is in the desired location.
Temperature range
Temperature range: -25 °C to +70 °C
Safety
spring plunger with status sensor are not suitable for safeguarding persons.
Drawing reference
4) LED-indicator

BN = brown
BK = black
BU = blue

Example of position feedback:
Pos. 1: slide engaged
Pos. 2: slide disengaged
3) Slide
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought