Spring plunger stainless steel 03025-216
- Quick indexing, positioning and fixating of components
- Application sectors: machine and plant construction, trade, domestic
- Universally applicable and easy to mount
- Hardened thrust pin
- Stainless steel 1.4305, 1.4034, 1.4310
Sales unit
€6.53 / Piece
plus sales tax
Added to your shopping cart
Designation
Spring plunger
Main
material
stainless steel
Component
material
pin stainless steel
D=Thread
M16
H=Stroke
4,5
L=Length
24
D1
8,5
N
2,5
Spring
strength
intensified
Spring force
final pressure
F2 approx. N
110
Spring force
initial pressure
F1 approx. N
60
carrier form
slot
pin form
thrust pin
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Sleeve 1.4305.
Thrust pin 1.4034.
Spring 1.4310.
Version
Bright.
Thrust pin hardened.
Thrust pin hardened.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.