text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Spring plunger
Main material
plastic
Component material
ball stainless steel
D=Thread
M10
H=Stroke
2
L=Length
19
D1
6
N
1,6
Spring strength
standard
Spring force final pressure F2 approx. N
40
Spring force initial pressure F1 approx. N
20
carrier form
slot
pin form
ball
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Sleeve plastic.
Ball 1.4034 stainless steel.
Spring 1.4310.

Version
Ball, hardened.
Note
Spring plungers are used for indexing and positioning. They can also be used as ejectors.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought