Spring plunger plastic 03014-06
- Quick indexing, positioning and fixating of components
- Application sectors: machine and plant construction, trade, domestic
- Universally applicable
- Simple assembly
- ball point hardened
Sales unit
€0.85 / Piece
plus sales tax
Added to your shopping cart
Designation
Spring plunger
Main
material
plastic
Component
material
ball stainless steel
D=Thread
M6
H=Stroke
1
L=Length
14
D1
3,5
N
1
Spring
strength
standard
Spring force
final pressure
F2 approx. N
13
Spring force
initial pressure
F1 approx. N
9
carrier form
slot
pin form
ball
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Sleeve plastic.
Ball 1.4034 stainless steel.
Spring 1.4310.
Version
Ball, hardened.
Note
Spring plungers are used for indexing and positioning. They can also be used as ejectors.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.