Spring plunger steel 03000-220
- Quick indexing, positioning and fixating of components
- Application sectors: machine and plant construction, trade, domestic
- Universally applicable
- Simple assembly
- ball point hardened
Sales unit
€3.54 / Piece
plus sales tax
Added to your shopping cart
Designation
Spring plunger
Main
material
steel
Component
material
ball steel
D=Thread
M20
H=Stroke
4,5
L=Length
30
D1
12
N
2,5
Spring
strength
intensified
Spring force
final pressure
F2 approx. N
240
Spring force
initial pressure
F1 approx. N
115
carrier form
slot
pin form
ball
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
not yet identified
~ REACh SVHC 2 name > threshold
lead possible
~ RoHS conformity
yes, exemptions not yet identified
~ TSCA 6(H) conformity
yes
Description
Material
Sleeve steel grade 5.8.
Ball steel.
Spring grade D steel wire.
Ball steel.
Spring grade D steel wire.
Version
Black oxidised. Ball hardened.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.