text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Spring plunger
Version 1
with thread lock
Main material
stainless steel
Component material
ball stainless steel
D=Thread
M8
H=Stroke
1,5
L=Length
16
D1
5
L1
8
Loosening torque approx. Nm
0,37
N
1,2
Spring strength
intensified
Spring force final pressure F2 approx. N
73
Spring force initial pressure F1 approx. N
47
Tightening torque approx. Nm
1,09
carrier form
slot
pin form
ball
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Sleeve 1.4305.
Ball 1.4034.
Spring 1.4310.

Thread lock nylon.

Version
Bright. Ball hardened.
Drawing reference
L2 = approx. 2x thread pitch
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought