Spring plunger steel black oxidised 03040-220
- Quick indexing, positioning and fixating of components
- Application sectors: machine and plant construction, trade, domestic
- Universally applicable
- Simple assembly
- Hardened thrust pin
Sales unit
€5.68 / Piece
plus sales tax
Added to your shopping cart
Designation
Spring plunger
Main
material
steel
Surface finish
body
black oxidised
Component
material
pin steel
D=Thread
M20
H=Stroke
7
L=Length
40
D1
10
N
2,5
S
6
Spring
strength
intensified
Spring force
final pressure
F2 approx. N
190
Spring force
initial pressure
F1 approx. N
75
T1
3
carrier form
hexagon socket
pin form
thrust pin
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
not yet identified
~ REACh SVHC 2 name > threshold
lead possible
~ RoHS conformity
yes, exemptions not yet identified
~ TSCA 6(H) conformity
yes
Description
Material
Sleeve steel grade 5.8.
Thrust pin steel.
Spring steel wire grade D.
Thrust pin steel.
Spring steel wire grade D.
Version
Black oxidised.
Thrust pin hardened.
Thrust pin hardened.
Drawing reference
1) grub screw glued in
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.