text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Spring plunger
Version 1
long
Main material
steel
Surface finish body
black oxidised
Component material
pin steel
D=Thread
M8
H=Stroke
8
L=Length
40
D1
3,5
D2
6,2
L1
20
N
1,2
S
2,5
Spring strength
standard
Spring force final pressure F2 approx. N
28
Spring force initial pressure F1 approx. N
10
T1
1,4
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Sleeve steel grade 5.8.
Thrust pin steel.
Spring steel wire grade D.
Version
Black oxidised.
Thrust pin hardened.
Note
These spring plungers are chiefly used as ejectors and spring stops in machine construction.
Drawing reference
1) grub screw glued in
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought