text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Spring plunger
Version 1
with head
Main material
stainless steel
Component material
ball stainless steel
D=outside diameter
M4
H=Stroke
0,8
L=Length
13
D1
2,5
D2
7
L1
10
S
2
Spring strength
standard
Spring force final pressure F2 approx. N
10
Spring force initial pressure F1 approx. N
4
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel or stainless steel.
Version
Steel black oxidised.
Stainless steel bright.
Ball steel or stainless steel, hardened, bright.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought