Spring plunger Smooth version steel 03071-90-110
- Rapid positioning and fixating of components
- Smooth version, without collar
- Application sectors: machine and plant construction, trade, domestic
Sales unit
€1.49 / Piece
plus sales tax
Added to your shopping cart
Designation
Spring plunger
Version 1
Smooth version
Version 2
no collar
Main
material
steel
Component
material
steel
D=outside diameter
10
H=Stroke
2,7
L=Length
22
D1
8
Spring
strength
standard
Spring force
final pressure
F2 approx. N
100
Spring force
initial pressure
F1 approx. N
54
pin form
ball
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I
~ TSCA 6(H) conformity
yes
Description
Material
Sleeve steel.
Spring stainless steel 1.4310.
Ball steel or POM.
Version
Sleeve black oxidised.
Ball hardened, bright.
Ball hardened, bright.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.