text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Spring plunger
Version 1
Smooth version
Version 2
no collar
Main material
steel
Component material
steel
D=outside diameter
6
H=Stroke
1,5
L=Length
14
D1
5
Spring strength
standard
Spring force final pressure F2 approx. N
40
Spring force initial pressure F1 approx. N
22
pin form
ball
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I
~ TSCA 6(H) conformity
yes

Description

Material

Sleeve steel.
Spring stainless steel 1.4310.
Ball steel or POM.

Version
Sleeve black oxidised.
Ball hardened, bright.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought