text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Locator
Main material
free-cutting steel
D=diameter
8
D1
see relevant products for dimensions
D2
3
H
see relevant products for dimensions
L
10
L1
1
Packaging unit
1
Suitable for spring plungers with ØD
Ø6 / M8
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Bright, hardened.
Note
If abrasion-resistant and exact locking is necessary, locators can be used together with spring plungers, especially with strong spring force.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought