text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Assembly key
Packaging unit
1
Suitable for
D=M10
Suitable for spring plungers with ØD
M10
UNSPSC Code
31161704
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material, version
Steel, black oxidised.
Note
Special assembly key for screwing the pin plungers into blind holes. The assembly key fits into the recess on the top of the thrust pin.
D = M3 screwdriver form from D = M4 with T-grip.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought