Tapped bush QT steel 03150-10-01016405003
- Precision diameters ground and hardened
- Matched to various basic elements
- Tempered to 1100–1300 N/mm²
Sales unit
€2.60
plus sales tax
Added to your shopping cart
Designation
Tapped bush
Main
material
QT steel
D=diameter
M16
L=Length
18
D2
M20x1,5
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Carbon steel.
Version
Tempered to 1100-1300 N/mm².
Note
Assembly instructions for changing threaded bushing.
Inserting the locating and threaded bushing
1. Remove grease from the locating and threaded bushing.
2. Apply adhesive (Loctite 638) in the hole.
3. Apply adhesive (Loctite 638) on the threaded bushing and screw in.
4. Apply adhesive (Loctite 638) to the locating bushing and insert it. If the locating bushing cannot be inserted by hand, please use an assembly tool as shown application example:.
5. Remove any adhesive pressed out by insertion of the locating and threaded bushing before it hardens.
Inserting the locating and threaded bushing
1. Remove grease from the locating and threaded bushing.
2. Apply adhesive (Loctite 638) in the hole.
3. Apply adhesive (Loctite 638) on the threaded bushing and screw in.
4. Apply adhesive (Loctite 638) to the locating bushing and insert it. If the locating bushing cannot be inserted by hand, please use an assembly tool as shown application example:.
5. Remove any adhesive pressed out by insertion of the locating and threaded bushing before it hardens.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.