text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Repair set
Version 1
Ball Lock
Version 2
for positioning cylinder
Main material
QT steel
UNSPSC Code
31162800
for Art. No.
03153-16025
for D
16
for L
41,5
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Note
Repair kit comprising setscrew, o-ring and 4-piece ball set.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought