text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Positioning unit
Version 1
sprung
Form
A
Main material
QT steel
Component material
tool steel
A
13
B
15
C
15
D
7,5
E
6
F
15
G
35
H
25
J
16
K
4,5
L
3,5
M
6
N
7,4
R
15
Receiving hole
ø3,8 - ø5,2*
S
M4
Spring force cone N
6,4 - 19,3
T
16
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material, version
Body carbon steel, hardened and black oxidised.
Locating pin hardened tool steel.
Note
* The conical spigot can position holes within these limits.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought