text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Locating pin
Version 1
expanding
Form
A
Main material
QT steel
B1=Pin diameter
20
B
10
D
16
Kind of fastening
glue in
Recommended Ø
16,01 ±0,01
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Carbon steel.
Version
Tempered and black oxidised.
Locating diameter and guide faces ground.
Note
These expanding locating pins enable e.g. tooling plates to be positioned in the T-slots of machine tables (see illustration).
The plates to be positioned must have two holes matching the expanding pin diameter.
The expansion screw has a broached through hexagonal hole allowing the pin to be tightened or loosened from two sides.
Drawing reference
1) tooling plate
2) clamp straps
3) machine table
4) expanding locating pin
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought