text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Locating cylinder
Version 1
pneumatic
Form
A
Main material
QT steel
Surface finish body
nickel-plated
D1=Outside diameter
40
D=diameter
12
D10
41
D11
M4
D2
24
D3
23,4
D4
4,5
D5
8
D6
32
D8
23,8
H
8
H1
29,5
H2
8
H3
25
H4
3,5
H5
8,5
H7
8,5
Loading per pair kg
40
Retaining force F1 N
250
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Carbon steel.
Version
nickel-plated.
Note
The 3 clamping balls are released by applying compressed air.
The 3 clamping balls retract and the fixture can be changed. When the air pressure is removed, the 3 clamping balls move outwards and the fixture is clamped.
This easy-to-use system significantly reduces changeover times.

The repeat precision is ± 0.01 mm.

If the maximum working load limit is exceeded or the module is set vertically, a repeat accuracy of 0.01 mm can no longer be guaranteed.

The locating cylinders and bushes should be positioned at equal distances from the centre of the fixture plate.

The maximum working load limit is calculated from the sum of the weight of the fixture plate, the clamping fixture and the workpiece.
The maximum working load limit applies when two module packs are used. A module pack consists of a locating cylinder K1219 and a locating bush K1220.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought