Centring bush grade II stainless steel 03154-02-213020
- Hardened
- Clamping repeat accuracy of ±0.013 mm possible
- Two different precision grades
Sales unit
€28.24
plus sales tax
Added to your shopping cart
Designation
Centring bush
Version 1
grade II
Main
material
stainless steel
D=bore diameter
13
L=Length
20
T=tolerance
+0,025 - +0,050
Bore size for
centring bush
Ø +0.01
19,016
D1
19,04
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Stainless steel 1.4548.
Version
Hardened to min. 40 HRC, bright.
Note
By a centre distance tolerance of ±0.005 mm and two grade I centring bushes a repeat accuracy of ±0.013 mm is possible.
By a centre distance tolerance of ±0.03 mm and one grade I and one grade II centring bush a repeat accuracy of 0.04 mm is possible.
The centring bushes are pressed into the receiver holes of the tooling plates using a light pressure.
For further details see “General information”.
By a centre distance tolerance of ±0.03 mm and one grade I and one grade II centring bush a repeat accuracy of 0.04 mm is possible.
The centring bushes are pressed into the receiver holes of the tooling plates using a light pressure.
For further details see “General information”.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.