Parallel set steel 03212-01
- For parallel positioning of workpieces in tooling machines and bench vices
- Degree of accuracy 1
- Pairs with tolerance IT 5
- Hardened and ground
Sales unit
€670.98
plus sales tax
Added to your shopping cart
Designation
Parallel set
Main
material
steel
Contents
1 pair of each
H x B x L
14x10x150, 16x10x150, 18x10x150, 20x10x150, 22x10x150, 24x10x150, 26x10x150, 28x10x150, 30x10x150, 32x10x150, 35x10x150, 40x10x150,
H
nom. dim.
tolerance
±0,004
H
paired
tolerance T
0,004
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel.
Version
Case-hardened and ground.
Paired height tolerance 0.004 mm, nominal dimension height tolerance of ±0.004 mm.
B and L nominal dimension tolerances acc. to DIN ISO 2768-m.
Paired height tolerance 0.004 mm, nominal dimension height tolerance of ±0.004 mm.
B and L nominal dimension tolerances acc. to DIN ISO 2768-m.
Note
The parallel block set is supplied in a wooden box with removable lid.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.